5.4 Inverse Clarke Transform

The Inverse Clarke Transform transforms the quantities from a two-axis stationary coordinate system to a three-axis, two-dimensional coordinate system referenced to the stator. The alpha and beta axes are interchanged from that of a conventional Inverse Clarke Transform to simplify the SVPWM implementation, which is discussed in the following section.

Figure 5-4. Inverse Clarke Transform