5.3 Inverse Park Transform
The Inverse Park Transform transforms the quantities from a two-axis rotating coordinate system attached to the rotor flux to a two-axis stationary coordinate system.
The Inverse Park Transform transforms the quantities from a two-axis rotating coordinate system attached to the rotor flux to a two-axis stationary coordinate system.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.