5.1 Using SPI Interface via SD/MMCplus Connector

The following hardware rework must be done in the WILCS02-SD board to use the SPI interface through the same SD/MMCplus connector.
  • Remove resistors R103, R105, R108, R111 and R113 from the WILCS02-SD board
  • Populate R104, R106, R109 resistors
Table 5-1. SPI Connections in WILCS02-SD Board SD/MMCplus Connector
Pin on SD/MMC ConnectorSDIO Bus ModeSPI Connection
1DATA 3SPI_CS
2CMDSPI_RXD
3VSSGround
4VDD3.3 V Power supply
5SD CLKSPI_CLK
6VSSGround
7DATA 0SPI_TXD
8DATA 1—
9DATA 2—
10——
11MCLRMCLR
12Device IRQ/INTOUTDevice IRQ/INTOUT
13Reserved—
Table 5-2. WILCS02-SD Board Resistor Configuration for SDIO/SPI
Peripheral InterfaceModification Required in Resistors
SDIO (Default)

Mounted resistors: R103, R105, R107, R108, R110, R111, R113, R114, R116 and R117

Not mounted resistors: R104, R106, R109, R112 and R115

SPI

Mounted resistors: R104, R106, R107, R109, R110, R107 and R116

Not mounted resistors: R103, R105, R108, R111, R112, R113, R117 and R115

Figure 5-1. Position of Required Resistors