5.2 Using SPI Interface via Jumper Wires
The following hardware (wire jumpers of equal length) rework must be done in the WILCS02-SD board to use the SPI interface rather than the SDIO interface.
Note: The rework below is suggested when
the WILCS02-SD board is with default SDIO
configuration.
- Remove resistor R111 and solder the fly wire from the pad of R111 (Highlighted in the below image) to the SPI_CS of the host board.
- Remove resistor R110 and solder the fly wire from the pad of R110 (Highlighted in the below image) to the SPI_RXD of the host board.
- Remove resistor R105 and solder the fly wire from the pad of R105 (Highlighted in the below image) to the SPI CLK of the host board.
- Remove resistor R113 and solder
the fly wire from the pad of R113 (Highlighted in the below image) to the
SPI_TXD of the host board. Note: It is recommended to use a short length of the fly wire for the SPI signal line connection.
- Solder a jumper wire from TP107 or the pad of R116 (see the following figure) to connect it with the interrupt pin of the host board.
- Use jumper wires to connect MCLR from J207 to the corresponding pin of the host board.
-
Solder the fly wire from R107 to the host board 3.3V supply pin to power on the WILCS02-SD board from the host board.
Note: The user can power on the WILCS02-SD board using a USB Type C® cable as well. - Connect a jumper wire from J103 (Pin3) or J104 (Pin3) or solder the jumper wire at TP201 to the Ground of the host board.