3.3.2.1 PDC Supported Attributes and Values
(Ask a Question)The following table lists the PDC supported attributes and values. For more information about he description of the attributes, see Transmitter.
| Name | Direction | Values | Default |
|---|---|---|---|
| TX_EMPHASIS_AMPLITUDE | Output | 400mV_with_-3.5dB | 400mV_with_-1.0dB |
| 100mV_with_0dB | |||
| 200mV_with_0dB | |||
| 200mV_with_-1.0dB | |||
| 200mV_with_-2.5dB | |||
| 200mV_with_-3.5dB | |||
| 200mV_with_-4.4dB | |||
| 200mV_with_-6.0dB | |||
| 300mV_with_0dB | |||
| 400mV_with_0dB | |||
| 400mV_with_-1.0dB | |||
| 400mV_with_-2.5dB | |||
| 400mV_with_-4.4dB | |||
| 400mV_with_-6.0dB | |||
| 500mV_with_0dB | |||
| 600mV_with_-3.5dB | |||
| 600mV_with_-6.0dB | |||
| 800mV_with_0dB | |||
| 800mV_with_-1.0dB | |||
| 800mV_with_-2.5dB | |||
| 800mV_with_-3.5dB | |||
| 800mV_with_-4.4dB | |||
| 800mV_with_-6.0dB | |||
| 1000mV_with_0dB | |||
| 1000mV_with_-1.0dB | |||
| 1000mV_with_-2.5dB | |||
| 1000mV_with_-3.5dB | |||
| 1000mV_with_-4.4dB | |||
| 1000mV_with_-6.0dB | |||
| TX_IMPEDANCE | Output | 150 | 100 |
| 100 | |||
| 85 | |||
| TX_TRANSMIT_COMMON_MODE_ADJUSTMENT | Output | 50 | 50 |
| 60 | |||
| 70 | |||
| 80 |
The following table lists the PDC supported attributes and values. For more information about the description of the attributes, see Receiver.
| Name | Direction | Values | Default |
|---|---|---|---|
| RX_INSERTION_LOSS | Input | 6.5 dB | 6.5 dB |
| 17.0 dB | |||
| 25.0 dB | |||
| RX_CTLE | Input | See Rx CTLE Settings table in AC483: PolarFire FPGA Transceiver Signal Integrity Application Note. | Set based on data rate and Rx insertion loss model. |
| RX_TERMINATION | Input | 100 | 100 |
| 150 | |||
| 85 | |||
| RX_PN_BOARD_CONNECTION | Input | AC_COUPLED_WITH_EXT_CAP | AC_COUPLED_WITH_EXT_CAP |
| DC_COUPLED | |||
| RX_LOSS_OF_SIGNAL_ DETECTOR_LOW | Input | OFF | OFF |
| PCIE | |||
| SATA | |||
| 1 | |||
| 2 | |||
| 3 | |||
| 4 | |||
| 5 | |||
| 6 | |||
| 7 | |||
| RX_LOSS_OF_SIGNAL_DETECTOR_HIGH | Input | OFF | OFF |
| PCIE | |||
| SATA | |||
| 1 | |||
| 2 | |||
| 3 | |||
| 4 | |||
| 5 | |||
| 6 | |||
| 7 | |||
| POLARITY | Input | Normal | Normal |
| Inverted |