5.1 Recommended External Components
The following table lists possible part numbers that can be used in the MCP16503 application. Please refer to the section Typical Application Circuit for component designators reference.
| Item | Part Number | Manufacturer | Description |
|---|---|---|---|
| C1-C4 | C1608X5R1A226M080AC | TDK | Capacitor, 22 µF, 6.3V/10V, X5R, 20%, Size 0603 |
| GRM188R61A226ME15D | Murata | ||
| C1608X5R0J226M080AC | TDK | ||
| GRM188R60J226MEA0 | Murata | ||
| JMK107BBJ226MA | Taiyo Yuden | ||
| CL10A226MQ8NRNC | Samsung Electro-Mechanics | ||
| 06036D226MAT2A | AVX | ||
C5-C8, C10-C11 (for 300 mA max LDO current), C12 | C1005X5R1A475K050BC | TDK | Capacitor, 4.7 µF, 10V, X5R, 10%/20%, Size 0402 |
| GRM155R61A475MEAA | Murata | ||
| LMK105BBJ475MV | Taiyo Yuden | ||
| CL05A475M(K)P5NRNC | Samsung Electro-Mechanics | ||
| 0402ZD475MAT2A | AVX | ||
C9, C10-C11 (for 150 mA max LDO current) | C1005X5R1A225K050BC | TDK | Capacitor, 2.2 µF, 10V/16V, X5R, 10%, Size 0402 |
| GRM155R61C225KE11 | Murata | ||
| LMK105BJ225KV | Taiyo Yuden | ||
| CL05A225KP5NSNC | Samsung Electro-Mechanics | ||
| 0402ZD225KAT2A | AVX | ||
| R1 | RC0402KR-07100KL | Yageo | Resistor, 100 kΩ 5%, Size 0402 |
| R2-R3 | RC0402KR-0710K0L | Yageo | Resistor, 10 kΩ 5%, Size 0402 |
| R4-R5 | RC0402KR-072K20L | Yageo | Resistor, 2.2 kΩ 5%, Size 0402 |
| L1, L2, L3, L4 | MLP2520W1R5MT0S1 | TDK | 1.5 µH, 1.8A, 75 mΩ, Size 2520, Multilayer Ferrite |
| LQM2HPN1R5MGH | Murata | 1.5 µH, 1.6A, 65 mΩ, Size 2520, Multilayer Ferrite | |
| VLS252012CX-1R5M | TDK | 1.5 µH, 2.3A, 62 mΩ, Size 2520, Wirewound Ferrite | |
| LQH2HPN1R5MGR | Murata | 1.5 µH, 1.85A, 87 mΩ, Size 2520, Wirewound Ferrite | |
| CDPH28D11FNP-1R5MC | Sumida | 1.5 µH, 1.74A, 69 mΩ, Size 3.0mm x 3.2mm, Wirewound Ferrite | |
| DFE252012P-1R5M=P2 | Murata | 1.5 µH, 2.6A, 60 mΩ MAX, Size 2520, Metal Alloy | |
| DFE252012P-2R2M=P2 | Murata | 2.2 µH, 2.2A, 84 mΩ MAX, Size 2520, Metal Alloy | |
| VLS252012HBX-1R5M-1 | TDK | 1.5 µH, 2.5A, 68 mΩ, Size 2520, Metal Alloy | |
| VLS252012HBX-2R2M-1 | TDK | 2.2 µH, 2.04A, 85 mΩ, Size 2520, Metal Alloy |