15.2.6.1.2 Firmware Handoff

While the initial version of the firmware for Microchip SmartFusion 2/IGLOO 2 or PolarFire/PolarFire SoC devices is typically included in newly created Libero designs, and can be exported from Libero through a JDC file, it is possible to issue re- or post-production firmware updates directly to Operation. Files with firmware update can be exported by firmware development tools such as IAR or SoftConsole in one of formats supported by Libero (see the Libero SoC Design Flow User Guide ). Job Manager accepts and applies new firmware data through eNVM update, which is explained in eNVM or sNVM Update. Similar capability is also supported for Microchip PolarFire and PolarFire SoC devices with sNVM update.