4.5.3.2 Downloading IP Cores with an Internet Connection

There are two methods to download individual IP cores with an internet connection:
  • Download individual IP cores by double-clicking them one at a time. See 1 highlighted in the following image.
  • Download all the available IP cores in the Libero Catalog by clicking Download them now!. See 2 highlighted in the following image.
Figure 4-4. Downloading Cores from the Catalog