3.6.9.4 Install Host PC Applications
(Ask a Question)The following programs are required to be installed on the host PC to set up the PolarFire Video Kit:
- SmartHLS v2023.2 or newer.
- Libero v2023.2 or newer.
- SoftConsole v2021.3 or later.
- A serial communication terminal of your choosing. in this guide we will use tio.