3.6.9.3 Board Connections
(Ask a Question)The following cables must be connected to the board for use with SmartHLS :
- Power cable (connects to
12V Power Supply Input
). - Mini-USB cable for serial communication to the board and embedded JTAG programmer. The same cable is used for both. Alternatively, you use the External FP6 programmer.
- Jumper
J28
must be open to use the external programmer, or closed to use the embedded programmer.