16.1.2 Sequential Logic
(Ask a Question)16.1.2.1 DFN1
(Ask a Question)D-Type Flip-Flop.
Input | Output |
---|---|
D, CLK | Q |
CLK | D | Qn+1 |
---|---|---|
not Rising | X | Qn |
— | D | D |
16.1.2.2 DFN1C0
(Ask a Question)D-Type Flip-Flop with active-low Clear.
Input | Output |
---|---|
D, CLK, CLR | Q |
CLR | CLK | D | Qn+1 |
---|---|---|---|
0 | X | X | 0 |
1 | not Rising | X | Qn |
1 | — | D | D |
16.1.2.3 DFN1E1
(Ask a Question)D-Type Flip-Flop with active high Enable.
Input | Output |
---|---|
D, E, CLK | Q |
E | CLK | D | Qn+1 |
---|---|---|---|
0 | X | X | Qn |
1 | not Rising | X | Qn |
1 | — | D | D |
16.1.2.4 DFN1E1C0
(Ask a Question)D-Type Flip-Flop, with active-high Enable and active-low Clear.Figure 16-31. DFN1E1C0
Input | Output |
---|---|
CLR, D, E, CLK | Q |
CLR | E | CLK | D | Qn+1 |
---|---|---|---|---|
0 | X | X | X | 0 |
1 | 0 | X | X | Qn |
1 | 1 | not Rising | X | Qn |
1 | 1 | — | D | D |
16.1.2.5 DFN1E1P0
(Ask a Question)D-Type Flip-Flop with active-high Enable and active-low Preset.Figure 16-32. DFN1E1P0
Input | Output |
---|---|
D, E, PRE, CLK | Q |
PRE | E | CLK | D | Qn+1 |
---|---|---|---|---|
0 | X | X | X | 1 |
1 | 0 | X | X | Qn |
1 | 1 | not Rising | X | Qn |
1 | 1 | — | D | D |
16.1.2.6 DLN1
(Ask a Question)Data Latch.
Figure 16-33. DLN1
Input | Output |
---|---|
D, G | Q |
G | D | Q |
---|---|---|
0 | X | Q |
1 | D | D |
16.1.2.7 DLN1C0
(Ask a Question)Data Latch with active-low Clear.Figure 16-34. DLN1C0
Input | Output |
---|---|
CLR, D, G | Q |
CLR | G | D | Q |
---|---|---|---|
0 | X | X | 0 |
1 | 0 | X | Q |
1 | 1 | D | D |
16.1.2.8 DLN1P0
(Ask a Question)Data Latch with active-low Preset.Figure 16-35. DLN1P0
Input | Output |
---|---|
D, G, PRE | Q |
PRE | G | D | Q |
---|---|---|---|
0 | X | X | 1 |
1 | 0 | X | Q |
1 | 1 | D | D |
16.1.2.9 SLE
(Ask a Question)Sequential Logic Element.Figure 16-36. SLE
Input | Output | |
---|---|---|
Name | Function | Q |
D | Data input | |
CLK | Clock input | |
EN | Active-High CLK enable | |
ALn | Asynchronous Load. This active-Low signal either sets the register or clears the register depending on the value of ADn. | |
ADn1 | Static asynchronous load data. When ALn is active, Q goes to the complement of ADn. | |
SLn | Synchronous load. This active-Low signal either sets the register or clears the register depending on the value of SD, at the rising edge of clock. | |
SD1 | Static synchronous load data. When SLn is active (that is, low), Q goes to the value of SD at the rising edge of CLK. | |
LAT1 | Active-High Latch Enable. This signal enables latch mode when high and register mode when low. |
- ADn, SD, and LAT are static signals defined at design time and need to be tied to 0 or 1.
ALn | ADn | LAT | CLK | EN | SLn | SD | D | Qn+1 |
---|---|---|---|---|---|---|---|---|
0 | ADn | X | X | X | X | X | X | !ADn |
1 | X | 0 | Not rising | X | X | X | X | Qn |
1 | X | 0 | — | 0 | X | X | X | Qn |
1 | X | 0 | — | 1 | 0 | SD | X | SD |
1 | X | 0 | — | 1 | 1 | X | D | D |
1 | X | 1 | 0 | X | X | X | X | Qn |
1 | X | 1 | 1 | 0 | X | X | X | Qn |
1 | X | 1 | 1 | 1 | 0 | SD | X | SD |
1 | X | 1 | 1 | 1 | 1 | X | D | D |
16.1.2.10 SLE_DEBUG
(Ask a Question)The SLE_DEBUG Macro is used to communicate with SmartDebug. The SLE_DEBUG mechanism gives ability to run synthesis while preserving a set of registers. It provides the ability to identify, rename, and classify registers for SmartDebug.
16.1.2.11 SLE_INIT
(Ask a Question)Refer to SLE macro for more details.