9.7.5.1 DRC—TXPLL to LANES Connectivity

A TXPLL_SSC can connect to all the lanes of a quad (shown in brown lines in the Placement View).

Figure 9-22. TXPLL Connection To All Four Lanes Before Placement
Figure 9-23. TXPLL Connection To All Four Lanes After Placement

A TXPLL (non-SSC) can connect to two lanes beside it normally (shown in blue lines in the Placement View).

Figure 9-24. TXPLL Connection To Two Lanes (Before Placement)
Figure 9-25. TXPLL Connection To Two Lanes (After Placement)
Figure 9-26. Q1_TXPLL1 to Four Lanes Connection (Before Placement)
Figure 9-27. Q1_TXPLL1 to Four Lanes Connection (After Placement)