3.6.2.2.4 set_custom_test_bench_file
(Ask a Question)This Tcl command is to specify the user-provided custom testbench file that defines the
custom testbench module, which is set via set_custom_test_bench_module
.
This is not needed for SW/HW co-simulation.
- Category
- Simulation
- Value Type
- String
- Dependencies
set_custom_test_bench_module "user_tb"
- Applicable Flows
- All devices and flows
- Test Status
- Actively in-use
- Examples
set_custom_test_bench_file user_tb.v