3.6.2.2.10 set_synthesis_top_module_file
(Ask a Question)When set_synthesis_top_module
is used to set a different wrapper module as the top-level for synthesis, place & route, use this command to specify the file that defines the wrapper module.
- Category
- Libero
- Value Type
- String
- Dependencies
set_synthesis_top_module "wrapper_top"
- Applicable Flows
- All devices and flows
- Test Status
- Actively in use
- Examples
set_synthesis_top_module_file custom_synthesis_top.v