9.3.19 ODT Static

On-die termination (ODT) is the technology where the termination resistor for impedance matching in transmission lines is located inside a semiconductor chip instead of on a printed circuit board. The following table lists the possible values.

Table 9-4. ODT Static Values and Descriptions
ValueDescription
onYes, the termination resistor for impedance matching is located inside the chip.
offNo, the termination resistor is on the printed circuit board.