9.3.9 Dedicated
(Ask a Question)If checked, the pin is reserved for some special functionality, such as UJTAG, Power, XVCR Reference Clock, device reset, and clock functions.
If checked, the pin is reserved for some special functionality, such as UJTAG, Power, XVCR Reference Clock, device reset, and clock functions.