9.12.7 Default Bank Settings
(Ask a Question)If there is an MSS macro in the design and some interfaces are not used, this is the default bank settings that will be used.
Banks | Default Value |
---|---|
Bank2 | VDDI = 3.3 |
Bank4 | VDDI = 3.3 |
Bank5 | VDDI = 3.3 |
Bank6 | VDDI = 1.5 |