3.6.8.2.2 Step 2 - Check Jumper Settings
(Ask a Question)The following jumpers must be set on the board:
Jumper | Setting |
---|---|
J9 | Open for external FlashPro6, Closed for embedded FlashPro6 |
J24 | Closed for embedded FlashPro6 |
J28 | Closed |
J34 | Closed (Right two pins) |
J35 | Closed (2P5V setting / bottom two pins) |
J43 | Closed (Right two pins) |
J45 | Closed (1V setting / bottom two pins) |
J46 | Closed |
All other jumpers | Open |