16.1.1 Combinatorial Logic
(Ask a Question)16.1.1.1 AND2
(Ask a Question)| Inputs | Output | 
|---|---|
| A, B | Y | 
| A | B | Y | 
|---|---|---|
| X | 0 | 0 | 
| 0 | X | 0 | 
| 1 | 1 | 1 | 
16.1.1.2 AND3
(Ask a Question)| Input | Output | 
|---|---|
| A, B, C | Y | 
| A | B | C | Y | 
|---|---|---|---|
| X | X | 0 | 0 | 
| X | 0 | X | 0 | 
| 0 | X | X | 0 | 
| 1 | 1 | 1 | 1 | 
16.1.1.3 AND4
(Ask a Question)| Input | Output | 
|---|---|
| A, B, C, D | Y | 
| A | B | C | D | Y | 
|---|---|---|---|---|
| X | X | X | 0 | 0 | 
| X | X | 0 | X | 0 | 
| X | 0 | X | X | 0 | 
| 0 | X | X | X | 0 | 
| 1 | 1 | 1 | 1 | 1 | 
16.1.1.4 ARI1
(Ask a Question)| Input | Output | 
|---|---|
| A, B, C, D, FCI | Y, S, FCO | 
The ARI1 cell has a 20 bit INIT string parameter that is used to configure its functionality. The interpretation of the 16 LSB of the INIT string is shown in the following table. F0 is the value of Y when A = 0 and F1 is the value of Y when A = 1.
| ADCB | Y | |
|---|---|---|
| 0000 | INIT[0] | F0 | 
| 0001 | INIT[1] | |
| 0010 | INIT[2] | |
| 0011 | INIT[3] | |
| 0100 | INIT[4] | |
| 0101 | INIT[5] | |
| 0110 | INIT[6] | |
| 0111 | INIT[7] | |
| 1000 | INIT[8] | F1 | 
| 1001 | INIT[9] | |
| 1010 | INIT[10] | |
| 1011 | INIT[11] | |
| 1100 | INIT[12] | |
| 1101 | INIT[13] | |
| 1110 | INIT[14] | |
| 1111 | INIT[15] | 
| Y | FCI | S | 
|---|---|---|
| 0 | 0 | 0 | 
| 0 | 1 | 1 | 
| 1 | 0 | 1 | 
| 1 | 1 | 0 | 
ARI1 LOGIC
The 4 MSB of the INIT string controls the output of the carry bits. The carry is generated using carry propagation and generation bits, which are evaluated according to the following tables.
| INIT[17] | INIT[16] | G | 
|---|---|---|
| 0 | 0 | 0 | 
| 0 | 1 | F0 | 
| 1 | 0 | 1 | 
| 1 | 1 | F1 | 
| INIT[19] | INIT[18] | P | 
|---|---|---|
| 0 | 0 | 0 | 
| 0 | 1 | Y | 
| 1 | X | 1 | 
| P | G | FCI | FCO | 
|---|---|---|---|
| 0 | G | X | G | 
| 1 | X | FCI | FCI | 
16.1.1.5 BUFD
(Ask a Question)| Input | Output | 
|---|---|
| A | Y | 
| A | Y | 
|---|---|
| 0 | 0 | 
| 1 | 1 | 
16.1.1.6 BUFF
(Ask a Question)| Input | Output | 
|---|---|
| A | Y | 
| A | Y | 
|---|---|
| 0 | 0 | 
| 1 | 1 | 
16.1.1.7 CFG1/2/3/4 and Look-Up Tables (LUTs)
(Ask a Question)CFG1, CFG2, CFG3, and CFG4 are post-layout LUTs that implement any 1-input, 2-input, 3-input, and 4-input combinational logic functions respectively. Each of the CFG1/2/3/4 macros has an INIT string parameter that determines the logic functions of the macro. The output Y is dependent on the INIT string parameter and the values of the inputs.
16.1.1.7.1 CFG2
(Ask a Question)| Input | Output | 
|---|---|
| A,B | Y = f (INIT, A, B) | 
| BA | Y | 
|---|---|
| 00 | INIT[0] | 
| 01 | INIT[1] | 
| 10 | INIT[2] | 
| 11 | INIT[3] | 
16.1.1.7.2 CFG3
(Ask a Question)| Input | Output | 
|---|---|
| A, B, C | Y = f (INIT, A,B, C) | 
| CBA | Y | 
|---|---|
| 000 | INIT[0] | 
| 001 | INIT[1] | 
| 010 | INIT[2] | 
| 011 | INIT[3] | 
| 100 | INIT[4] | 
| 101 | INIT[5] | 
| 110 | INIT[6] | 
| 111 | INIT[7] | 
16.1.1.7.3 CFG4
(Ask a Question)| Input | Output | 
|---|---|
| A, B, C, D | Y = f (INIT, A,B, C, D) | 
| DCBA | Y | 
|---|---|
| 0000 | INIT[0] | 
| 0001 | INIT[1] | 
| 0010 | INIT[2] | 
| 0011 | INIT[3] | 
| 0100 | INIT[4] | 
| 0101 | INIT[5] | 
| 0110 | INIT[6] | 
| 0111 | INIT[7] | 
| 1000 | INIT[8] | 
| 1001 | INIT[9] | 
| 1010 | INIT[10] | 
| 1011 | INIT[11] | 
| 1100 | INIT[12] | 
| 1101 | INIT[13] | 
| 1110 | INIT[14] | 
| 1111 | INIT[15] | 
16.1.1.8 INV
(Ask a Question)| Input | Output | 
|---|---|
| A | Y | 
| A | Y | 
|---|---|
| 0 | 1 | 
| 1 | 0 | 
16.1.1.9 INVD
(Ask a Question)| Input | Output | 
|---|---|
| A | Y | 
| A | Y | 
|---|---|
| 0 | 1 | 
| 1 | 0 | 
16.1.1.10 MX2
(Ask a Question)| Input | Output | 
|---|---|
| A, B, S | Y | 
| A | B | S | Y | 
|---|---|---|---|
| A | X | 0 | A | 
| X | B | 1 | B | 
16.1.1.11 MX4
(Ask a Question)4 to 1 Multiplexer.
| Input | Output | 
|---|---|
| D0, D1, D2, D3, S0, S1 | Y | 
| D3 | D2 | D1 | D0 | S1 | S0 | Y | 
|---|---|---|---|---|---|---|
| X | X | X | D0 | 0 | 0 | D0 | 
| X | X | D1 | X | 0 | 1 | D1 | 
| X | D2 | X | X | 1 | 0 | D2 | 
| D3 | X | X | X | 1 | 1 | D3 | 
16.1.1.12 NAND2
(Ask a Question)| Input | Output | 
|---|---|
| A, B | Y | 
| A | B | Y | 
|---|---|---|
| X | 0 | 1 | 
| 0 | X | 1 | 
| 1 | 1 | 0 | 
16.1.1.13 NAND3
(Ask a Question)| Input | Output | 
|---|---|
| A, B, C | Y | 
| A | B | C | Y | 
|---|---|---|---|
| X | X | 0 | 1 | 
| X | 0 | X | 1 | 
| 0 | X | X | 1 | 
| 1 | 1 | 1 | 0 | 
16.1.1.14 NAND4
(Ask a Question)| Input | Output | 
|---|---|
| A, B, C, D | Y | 
| A | B | C | D | Y | 
|---|---|---|---|---|
| X | X | X | 0 | 1 | 
| X | X | 0 | X | 1 | 
| X | 0 | X | X | 1 | 
| 0 | X | X | X | 1 | 
| 1 | 1 | 1 | 1 | 0 | 
16.1.1.15 NOR2
(Ask a Question)| Input | Output | 
|---|---|
| A, B | Y | 
| A | B | Y | 
|---|---|---|
| 0 | 0 | 1 | 
| X | 1 | 0 | 
| 1 | X | 0 | 
16.1.1.16 NOR3
(Ask a Question)| Input | Output | 
|---|---|
| A, B, C | Y | 
| A | B | C | Y | 
|---|---|---|---|
| 0 | 0 | 0 | 1 | 
| X | X | 1 | 0 | 
| X | 1 | X | 0 | 
| 1 | X | X | 0 | 
16.1.1.17 NOR4
(Ask a Question)| Input | Output | 
|---|---|
| A, B, C, D | Y | 
| A | B | C | D | Y | 
|---|---|---|---|---|
| 0 | 0 | 0 | 0 | 1 | 
| 1 | X | X | X | 0 | 
| X | 1 | X | X | 0 | 
| X | X | 1 | X | 0 | 
| X | X | X | 1 | 0 | 
16.1.1.18 OR2
(Ask a Question)| Input | Output | 
|---|---|
| A, B | Y | 
| A | B | Y | 
|---|---|---|
| 0 | 0 | 0 | 
| X | 1 | 1 | 
| 1 | X | 1 | 
16.1.1.19 OR3
(Ask a Question)| Input | Output | 
|---|---|
| A, B, C | Y | 
| A | B | C | Y | 
|---|---|---|---|
| 0 | 0 | 0 | 0 | 
| X | X | 1 | 1 | 
| X | 1 | X | 1 | 
| 1 | X | X | 1 | 
16.1.1.20 OR4
(Ask a Question)| Input | Output | 
|---|---|
| A, B, C, D | Y | 
| A | B | C | D | Y | 
|---|---|---|---|---|
| 0 | 0 | 0 | 0 | 0 | 
| 1 | X | X | X | 1 | 
| X | 1 | X | X | 1 | 
| X | X | 1 | X | 1 | 
| X | X | X | 1 | 1 | 
16.1.1.21 XOR2
(Ask a Question)| Input | Output | 
|---|---|
| A, B | Y | 
| A | B | Y | 
|---|---|---|
| 0 | 0 | 0 | 
| 0 | 1 | 1 | 
| 1 | 0 | 1 | 
| 1 | 1 | 0 | 
16.1.1.22 XOR3
(Ask a Question)| Input | Output | 
|---|---|
| A, B, C | Y | 
| A | B | C | Y | 
|---|---|---|---|
| 0 | 0 | 0 | 0 | 
| 1 | 0 | 0 | 1 | 
| 0 | 1 | 0 | 1 | 
| 1 | 1 | 0 | 0 | 
| 0 | 0 | 1 | 1 | 
| 1 | 0 | 1 | 0 | 
| 0 | 1 | 1 | 0 | 
| 1 | 1 | 1 | 1 | 
16.1.1.23 XOR4
(Ask a Question)| Input | Output | 
|---|---|
| A, B, C, D | Y | 
| A | B | C | D | Y | 
|---|---|---|---|---|
| 0 | 0 | 0 | 0 | 0 | 
| 0 | 0 | 0 | 1 | 1 | 
| 0 | 0 | 1 | 0 | 1 | 
| 0 | 0 | 1 | 1 | 0 | 
| 0 | 1 | 0 | 0 | 1 | 
| 0 | 1 | 0 | 1 | 0 | 
| 0 | 1 | 1 | 0 | 0 | 
| 0 | 1 | 1 | 1 | 1 | 
| 1 | 0 | 0 | 0 | 1 | 
| 1 | 0 | 0 | 1 | 0 | 
| 1 | 0 | 1 | 0 | 0 | 
| 1 | 0 | 1 | 1 | 1 | 
| 1 | 1 | 0 | 0 | 0 | 
| 1 | 1 | 0 | 1 | 1 | 
| 1 | 1 | 1 | 0 | 1 | 
| 1 | 1 | 1 | 1 | 0 | 
16.1.1.25 XOR8
(Ask a Question)8-input XOR.
| Input | Output | 
|---|---|
| A, B, C, D, E, F, G, H | Y | 
If you have an odd number of inputs that are High, the output is High (1).
If you have an even number of inputs that are High, the output is Low (0).
For example:
| A | B | C | D | E | F | G | H | Y | 
|---|---|---|---|---|---|---|---|---|
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 1 | 
| 0 | 0 | 0 | 0 | 0 | 0 | 1 | 1 | 0 |