6.2.2 Synthesis
(Ask a Question)During Synthesis, the Libero SoC software adds instances of BLOCK_INTERFACE_I* to the block. These instances are virtual buffers added to:
- Improve timing values for the block.
 - Provide a clear interface to the floorplan.
 - Help with clustering constraints.
 
The BLOCK_INTERFACE_I* instances are removed when the block is
            published.