6.5.3 Constraints Management
(Ask a Question)When a block with PDC constraints are imported into the top-level design, the block’s PDC constraints are captured and stored in two files:
<top_level_module>.block.io.pdcfor the I/O PDC constraints.<top_level_module>.block.fp.pdcfor the floorplanning PDC constraints.
The <top_level_module>.block.io.pdc is displayed in the I/O Attributes tab of the Constraint Manager on top of any other IO PDC files.
The <top_level_module>.block.fp.pdc is displayed in the Floor Planning tab of the Constraint Manager on top of any other floorplanning PDC files.
Note: If you need to make any changes to the PDC files, go to the project where the blocks are created and published and make required changes. Make the floorplanning modifications and publish the block. Re-import the block into the top level. You may need to remove any duplicate blocks, at the top level after the re-import.