15.4.6 Export SPI Directory
(Ask a Question)The Job Manager can be used to create the SPI directory used by SmartFusion® 2/IGLOO® 2 devices during auto-update and programming recovery. The SPI directory contains information about golden and update programming bitstreams placed by the user into SPI Flash.
The SPI directory is created with the export_spi_directory Tcl command. It does
            not require an existing Job Manager project.
The version number for the golden and update bitstreams can be entered manually or by providing previously generated SPI files. The user also needs to provide addresses for both images in the final Flash memory.
For more information about using the SPI Flash directory, refer to the Libero SoC Design Flow User Guide .