20.1.2.6 L2-LIM Access
(Ask a Question)Fabric initiator might try to get access to the L2-LIM memory and initiate data transfer between LIM and fabric. To mimic this, 1920 KB of memory is attached to S8 of the AXI switch. In simulation, this memory is not partitioned as per the configured WAY in MSS configurator. Only the address range 0x08000_0000 to 0x081D_FFFF (1920 KB) is supported, which is for L2-LIM and no support is provided for the L2 Zero Device. The fabric initiators from FIC-0/1/2 can access this L2-LIM. As WAY0 is always reserved for Cache, simulation model prints a message when the address range 0x081E_0000 to 0x81F_FFFF is accessed from fabric and no read/write happens.