8.2 Magnifying Pins
(Ask a Question)Netlist Viewer allows you to magnify a pin and display it in a window. If the pin is connected to a bus, the bus can be expanded to display all its elements.
Double click a pin to magnify a pin.
Click the + sign to expand the bus. When expanded, all the elements of the pin bus is displayed.
Click the - sign to fold or collapse the expanded pins.