2.2 Recommended Operating Conditions
| Parameter | Symbol | Min. | Max. | Unit |
|---|---|---|---|---|
| High-Side Floating Supply Absolute Voltage | VB | VS + 10 | VS + 20 | V |
| High-Side Floating Supply Offset Voltage | VS | See note | 600 | V |
| High-Side Floating Output Voltage | VHO | VS | VB | V |
| Low-Side Fixed Supply Voltage | VCC | 10 | 20 | V |
| Low-Side Output Voltage | VLO | COM | VCC | V |
| Logic Ground | VSS | −5 | 5 | V |
| Logic Input Voltage (HIN*, LIN*, ITRIP and EN) | VIN | VSS | 5 | V |
| Fault Output Voltage | VFO | VSS | VCC | |
| Ambient Temperature | TA | −40 | 125 | °C |
Note: Logic operational for VS of −5V to +600V.