2.3 DC Electrical Characteristics

VBIAS (VCC, VBS ) = 15V, TA = 25°C , unless otherwise specified.
Parameter (Note 1) Symbol Min.Typ.Max. Unit Conditions
Logic “1” Input VoltageVIH2.4——VNote 2
Logic “0” Input VoltageVIL——0.8VNote 2
High-Level Output Voltage, VBIAS − VOVOH——0.1VIO = 0A
Low-Level Output Voltage, VOVOL——0.1VIO =0A
Offset Supply Leakage CurrentILK——10μAVB = VS = 600V
Quiescent VBS Supply CurrentIBSQ1085130μAVIN = 0V or 5V, EN = 0V
Quiescent VCC Supply CurrentICCQ—1.11.6mAVIN = 0V or 5V, EN = 0V
Logic “1” Input Bias Current (HO = LO = HIGH)IIN+—130200μAVIN = 0V
Logic “0” Input Bias Current (HO = LO = LOW)IIN−—3.020μAVIN = 5V
Logic Enable “1” Input Bias CurrentIEN+—3380μAVIN = 5V
Logic Enable “0” Input Bias CurrentIEN−——2μAVIN = 0V
VBS Supply Undervoltage Positive Going ThresholdVBSUV+7.68.99.9V
VBS Supply Undervoltage Negative Going ThresholdVBSUV−7.18.39.4V
VCC Supply Undervoltage Positive Going ThresholdVCCUV+7.68.99.9V
VCC Supply Undervoltage Negative Going ThresholdVCCUV−7.18.39.4V
Output High Short Circuit Pulsed CurrentIO+120200—mAVO = 0V, PW ≤ 10 μs
Output Low Short Circuit Pulsed CurrentIO−250350—mAVO = 15V, PW ≤ 10 μs
Overcurrent Detection Positive ThresholdVITH+400500600mV
Overcurrent Detection Negative ThresholdVITH−340420500mV
Short-circuit Input CurrentICSIN—1116μAVCSIN = 1V
RCIN Positive Going Threshold VoltageVRCINTH+7.08.49.8V
RCIN Negative Going Threshold VoltageVRCINTH−—5—V
Fault Output Low Level VoltageVFOL—0.20.5VVCS = 1V, IFO = 1.5 mA
RCIN ON ResistanceRDSRCIN4075110ΩIRCIN = 1.5 mA
Fault Output ON ResistanceRDSFO80130180ΩIFO = 1.5 mA
Note:
  1. The VIN, VTH, and IIN parameters are referenced to VSS and are applicable to all six logic input pins (HIN1*, HIN2*, HIN3* and LIN1*, LIN2*, LIN3*). The VO and IO parameters are applicable to the outputs (HO1, HO2, HO3 and LO1, LO2, LO3) and are referenced to COM.
  2. For optimal operation, it is recommended that the input pulse (to HIN1*, HIN2*, HIN3* and LIN1*, LIN2*, LIN3*) should have an amplitude of 2.4V minimum, with a Pulse Width (PW) of at least 600 ns.