2.4 AC Electrical Characteristics

VBIAS (VCC, VBS ) = 15V, CL = 1000 pF, and TA = 25°C, unless otherwise specified.
Parameter Symbol Min.Typ.Max. Unit Conditions
Turn-on Propogation DelaytON200330460nsVS = 0V, see Figure 3-2
Turn-off Propogation DelaytOFF200330460nsVS = 0V or 600V, see Figure 3-2
Turn-on Rise Timetr—90150nsVS = 0V, see Figure 3-2
Turn-off Fall Timetf—3560nsVS = 0V, see Figure 3-2
Delay MatchingtDM——50ns
Enable Low to Output Shutdown DelaytEN225330425ns
ITRIP Pin Leading-edge Blanking TimetBLT200300400ns
Time From ITRIP Triggering to FO*tFLT320550760ns

From VITRIP = 1V to FO* turn OFF, see Figure 3-4

Time From ITRIP Triggering to All Gate Outputs Turn OFFtITRIP380615820nsFrom VITRIP = 1V to starting gate turn OFF, see Figure 3-4
Input Filtering Time (HIN*, LIN*, EN)tFLTIN—250—ns
Fault Clear TimetFLTCLR—1.6—msCRCIN = 1 nF, RRCIN = 2 MΩ, see Figure 3-4
DeadtimetDT200290420nsSee Figure 3-3
Deadtime MatchingtDTM——50nsSee Figure 3-3
Output Pulse Width Matching (Note)tPM—5075nsPWIN > 1 μs
Note: tPM is defined as PWIN − PWOUT.