TCPIP_IPV4_IsFragmentationEnabled Function
C
bool TCPIP_IPV4_IsFragmentationEnabled();
Description
This function is a helper to return the IPv4 fragmentation support.
Preconditions
IPv4 properly initialized.
Returns
- True - If the fragmentation is enabled and supported by the IPv4 module.
- False - Fragmentation is not supported.
Remarks
The IPv4 fragmentation support is a build time option.