TCPIP_SMTPC_SERVER_REPLY_CALLBACK Type
C
typedef void (* TCPIP_SMTPC_SERVER_REPLY_CALLBACK)(TCPIP_SMTPC_MESSAGE_HANDLE messageHandle, TCPIP_SMTPC_MESSAGE_STATUS currStat, const char* serverReply);
Description
Type: TCPIP_SMTPC_SERVER_REPLY_CALLBACK
Data type describing a function that will be called by the SMTPC module upon receiving a message from the mail server. SMTPC will parse and process the server messages anyway but it can optionally pass the server replies to the user.
Parameters
| Parameters | Description |
|---|---|
| messageHandle | Handle identifying the message. This handle was obtained with a call to TCPIP_SMTPC_MailMessage(). |
| currStat | The current status for the mail message. |
| serverReply | The reply sent by the server. |
Remarks
None.