TCPIP_SMTPC_ATTACH_TYPE Enumeration
C
typedef enum {
TCPIP_SMTPC_ATTACH_TYPE_UNKNOWN = 0x0000,
TCPIP_SMTPC_ATTACH_TYPE_APPLICATION = 0x0001,
TCPIP_SMTPC_ATTACH_TYPE_TEXT = 0x0002,
TCPIP_SMTPC_ATTACH_TYPE_INLINE = 0x8000
} TCPIP_SMTPC_ATTACH_TYPE;
Description
Enumeration: TCPIP_SMTPC_ATTACH_TYPE.
Enumeration describing the possible attachment types supported by the SMTPC client.
Members
| Members | Description |
|---|---|
| TCPIP_SMTPC_ATTACH_TYPE_UNKNOWN = 0x0000 | Unknown attachment type; will default to binary. |
| TCPIP_SMTPC_ATTACH_TYPE_APPLICATION = 0x0001 | Application octet stream, binary Use this attachment type when sending binary data. |
| TCPIP_SMTPC_ATTACH_TYPE_TEXT = 0x0002 | Plain text. Use this attachment type when sending ASCII text. Other supported types will be added here. |
| TCPIP_SMTPC_ATTACH_TYPE_INLINE = 0x8000 | Flag for sending the data as inline instead of attachment. |
Remarks
Only one attachment type should be set at a time.