TCPIP_DHCPS_StatisticsDataGet Function

C

TCPIP_DHCPS_RES TCPIP_DHCPS_StatisticsDataGet(TCPIP_NET_HANDLE netH, TCPIP_DHCPS_STATISTICS_DATA* pStatData);

Description

Returns the DHCPS statistics data

This function is used to return the DHCPS statistics data

Precondition

The DHCP Server module should have been initialized.

Parameters

ParametersDescription
hNetselected interface handle
pStatDataaddress to store the statistics
Could be NULL

Returns

- TCPIP_DHCPS_RES_OK - if the DHCP server runs on the selected interface and statistics are copied to pStatData

- < 0 - if wrong interface or DHCP server is not running on that interface

- TCPIP_DHCPS_RES_ACCESS_LOCKED - if access to the DHCP server DB is locked by another thread and the the call can be retried. Multi-threaded access is enabled (build symbol TCPIP_DHCPS_MULTI_THREADED_ACCESS != 0)

Remarks

The symbol TCPIP_DHCPS_ENABLE_STATISTICS needs to be defined and != 0 for this function to exist.