MAC_DRVR_Tasks Function

C

void MAC_DRVR_Tasks( SYS_MODULE_OBJ object );

Returns

None

Description

This function is used to maintain the driver's internal state machine.

Remarks

None

Preconditions

The MAC_DRVR_Initialize() routine must have been called for the specified MAC driver instance.

Parameters

ParametersDescription
objectObject handle for the specified driver instance (returned from MAC_DRVR_Initialize)