MAC_DRVR_Reinitialize Function
C
void MAC_DRVR_Reinitialize(
SYS_MODULE_OBJ object,
const SYS_MODULE_INIT * const init
);
Returns
None
Description
This function supports re-initialization of the Ethernet MAC.
Remarks
This function is not supported yet.
Preconditions
MAC_DRVR_Initialize() must have been called to set up the driver.
Parameters
Parameters | Description |
---|---|
object | Driver object handle, returned from MAC_DRVR_Initialize |
init | Pointer to initialization data |