TCPIP_DHCPV6_DUID_TYPE Enumeration
C
typedef enum {
TCPIP_DHCPV6_DUID_TYPE_NONE = 0,
TCPIP_DHCPV6_DUID_TYPE_LLT = 1,
TCPIP_DHCPV6_DUID_TYPE_EN = 2,
TCPIP_DHCPV6_DUID_TYPE_LL = 3
} TCPIP_DHCPV6_DUID_TYPE;
Description
Types of DUID for DHCPv6.
Members
Members | Description |
---|---|
TCPIP_DHCPV6_DUID_TYPE_NONE = 0 | Invalid. |
TCPIP_DHCPV6_DUID_TYPE_LLT = 1 | LinkLayer + time. |
TCPIP_DHCPV6_DUID_TYPE_EN = 2 | Enterprise number. |
TCPIP_DHCPV6_DUID_TYPE_LL = 3 | Link Layer Address. |