TCPIP_DHCPV6_CLIENT_STATE Enumeration
C
typedef enum {
TCPIP_DHCPV6_CLIENT_STATE_INIT = 0,
TCPIP_DHCPV6_CLIENT_STATE_IDLE,
TCPIP_DHCPV6_CLIENT_STATE_RUN,
TCPIP_DHCPV6_CLIENT_STATE_WAIT_LINK,
TCPIP_DHCPV6_CLIENT_STATE_NUMBER
} TCPIP_DHCPV6_CLIENT_STATE;
Description
Enumeration: TCPIP_DHCPV6_CLIENT_STATE.
This enumeration lists the current status of the DHCPv6 module. Used in getting info about the DHCPv6 state machine.
Members
Members | Description |
---|---|
TCPIP_DHCPV6_CLIENT_STATE_INIT = 0 | Initialization state/unknown. |
TCPIP_DHCPV6_CLIENT_STATE_IDLE | Idle/inactive state. |
TCPIP_DHCPV6_CLIENT_STATE_RUN | Up and running in one of the run states. |
TCPIP_DHCPV6_CLIENT_STATE_WAIT_LINK | Up and running, waiting for a connection. |
TCPIP_DHCPV6_CLIENT_STATE_NUMBER | Number of states. |