TCPIP_DHCPV6_IA_STATE Enumeration
C
typedef enum {
TCPIP_DHCPV6_IA_STATE_SOLICIT,
TCPIP_DHCPV6_IA_STATE_REQUEST,
TCPIP_DHCPV6_IA_STATE_DAD,
TCPIP_DHCPV6_IA_STATE_DECLINE,
TCPIP_DHCPV6_IA_STATE_BOUND,
TCPIP_DHCPV6_IA_STATE_RENEW,
TCPIP_DHCPV6_IA_STATE_REBIND,
TCPIP_DHCPV6_IA_STATE_CONFIRM,
TCPIP_DHCPV6_IA_STATE_RELEASE,
TCPIP_DHCPV6_IA_STATE_ERROR_TRANSIENT,
TCPIP_DHCPV6_IA_STATE_ERROR_FATAL,
TCPIP_DHCPV6_IA_STATE_NUMBER
} TCPIP_DHCPV6_IA_STATE;
Description
IA run states.
Members
Members | Description |
---|---|
TCPIP_DHCPV6_IA_STATE_SOLICIT | Solicitation. |
TCPIP_DHCPV6_IA_STATE_REQUEST | Perform request. |
TCPIP_DHCPV6_IA_STATE_DAD | Start the DAD state. |
TCPIP_DHCPV6_IA_STATE_DECLINE | Decline the DAD addresses. |
TCPIP_DHCPV6_IA_STATE_BOUND | Bound. |
TCPIP_DHCPV6_IA_STATE_RENEW | Renew address. |
TCPIP_DHCPV6_IA_STATE_REBIND | Rebind address. |
TCPIP_DHCPV6_IA_STATE_CONFIRM | Confirm address. |
TCPIP_DHCPV6_IA_STATE_RELEASE | Release address. |
TCPIP_DHCPV6_IA_STATE_ERROR_TRANSIENT | An error ocurred for which either user intervention is required. |
TCPIP_DHCPV6_IA_STATE_ERROR_FATAL | Fatal error occurred; not properly configured options/buffers, etc. |
TCPIP_DHCPV6_IA_STATE_NUMBER | Number of run states. |