TCPIP_DHCPV6_IA_SUBSTATE Enumeration
C
typedef enum {
TCPIP_DHCPV6_IA_SUBSTATE_START,
TCPIP_DHCPV6_IA_SUBSTATE_IDELAY,
TCPIP_DHCPV6_IA_SUBSTATE_TRANSMIT,
TCPIP_DHCPV6_IA_SUBSTATE_WAIT_REPLY,
TCPIP_DHCPV6_IA_SUBSTATE_NUMBER
} TCPIP_DHCPV6_IA_SUBSTATE;
Description
IA run substates most IA run states that must send a message go through these substates.
Members
Members | Description |
---|---|
TCPIP_DHCPV6_IA_SUBSTATE_START | Message start/preparation. |
TCPIP_DHCPV6_IA_SUBSTATE_IDELAY | Message wait for iDelay. |
TCPIP_DHCPV6_IA_SUBSTATE_TRANSMIT | Send/transmit message. |
TCPIP_DHCPV6_IA_SUBSTATE_WAIT_REPLY | Wait message reply. |
TCPIP_DHCPV6_IA_SUBSTATE_NUMBER | Number of standard message sub-states. |