Fix the CSEQ Parameter to 0x01 in the CSEQ Set Flash Request command.
Table 5-2. Set Flash Request Format
CSEQ_DEL
CSEQ_BEGIN
CSEQ OPCODE
CSEQ
Parameter
CSEQ CRC
CSEQ_DEL
CSEQ_END
Byte Number
0
1
2
3
4-5
6
7
Size (bytes)
1
1
1
1
2
1
1
Value
0x3C
0x66
0x70
0x01
0xXXXX
0x3C
0x5A
On receiving the CSEQ Set Flash Request command, the user can get ACK or NAK as one of the
responses from the BM78 or the RN4678 module.Figure 5-1. CSEQ Set Flash Request
Sequence
The following figure illustrates the CSEQ Set Flash Request Sequence example data.Figure 5-2. CSEQ Set Flash Request
Sequence Example Data