There is no CSEQ Parameter in the CSEQ Erase Flash Request command.
Table 5-4. Erase Flash Request Format
CSEQ_DEL
CSEQ_BEGIN
CSEQ OPCODE
CSEQ CRC
CSEQ_DEL
CSEQ_END
Byte Number
0
1
2
3-4
5
6
Size (bytes)
1
1
1
2
1
1
Value
0x3C
0x66
0x51
0xXXXX
0x3C
0x5A
On receiving the CSEQ Erase Flash Request command, the user can get ACK or NAK as one of the
responses from the BM78 or the RN4678 module. The CSEQ Erase Request command can
take time to send the status to the host MCU.Figure 5-6. CSEQ Erase Flash Request
Sequence
The following figure illustrates the CSEQ Erase Flash Request Sequence example data.Figure 5-7. CSEQ Erase Flash Request
Sequence Example Data
The following figure illustrates the CSEQ Erase Flash Request Event example data.Figure 5-8. CSEQ Erase Flash Request Event
Example Data