6.3 Low Dropout Regulator
A built-in LDO Regulator is used to convert the battery or adapter power for the power supply. It also integrates the hardware architecture to control the power-on/off procedure. The built-in programmable LDOs provide power for codec and digital I/O pads. Also, it is used to buffer the high input voltage from the battery or adapter. This LDO requires a 1 μF bypass capacitor.