10.1 Chip Identification System
| Part No | X | -Y |
|---|---|---|
| (Chip Name) | (Package Type) | (Version) |
Legend:
- Chip Name:
- IS2008S
- IS2010S
- IS2013S
- IS2015S
- Package Type:
- S = QFN (Saw Type) Package
- Version:
- “-203” represents the
chip version is 203For example:
- IS2015S-002: 002 version ROM code IS2015 chip in QFN type package
- IS2010S-203: 203 version ROM code IS2010 chip in QFN type package
- “-203” represents the
chip version is 203