4.1 Transmitter
The internal Power Amplifier (PA) has a maximum output power of +4 dBm with 20 dB power level control. Apply this to Class 2 or Class 3 radios, without an external RF PA. The transmitter directly performs the IQ conversion to minimize the frequency drift, and it can access the 20 dB power range with the temperature compensation mechanism.