4.2 Receiver
The Low-Noise Amplifier (LNA) operates with TR-combined mode for the single port application. It saves the pin on the package without having an external TX/RX switch.
The ADC is used to sample the input analog signal and convert it into a digital signal for demodulator analysis. A channel filter is integrated into a receiver channel before the ADC to reduce the external component count and increase the anti-interference capability.
The image rejection filter is used to reject the image frequency for the low-IF architecture, and it is also intended to reduce the external Band Pass Filter (BPF) component for a super heterodyne architecture.
The Received Signal Strength Indicator (RSSI) signal feedback to the processor is used to control the RF output power to make a good trade-off for effective distance and current consumption.