11.2 Reflow Profile
The following figure illustrates the reflow profile and its specific features
are:
- Standard Condition: IPC/JEDEC J-STD-020
- Preheat: 150℃ to 200℃ for 60 to180 seconds
- Average ramp-up rate (217℃ to peak): 1℃ to 2℃/sec max
- Temperature maintained above 217℃: 60 to 150 seconds
- Time within 5℃ of actual peak temperature: 20 to 40 seconds
- Peak temperature: 260℃ with +5/-0℃ tolerance
- Ramp-down rate (peak to 217℃): 3℃/sec max
- Time within 25℃ to peak temperature: 8 minutes max
- Cycle interval: 5 minutes