51.5 Power-On Reset Graphs

Figure 51-40. Start-up Time vs. VDD (PWRTS[1:0] = 0x2)
Figure 51-41. Start-up Time vs. Temperature (PWRTS[1:0] = 0x2, VDD = 1.8V)
Figure 51-42. Start-up Time vs. Temperature (PWRTS[1:0] = 0x2, VDD = 3.0V)
Figure 51-43. Start-up Time vs. Temperature (PWRTS[1:0] = 0x2, VDD = 5.5V)