51.1 IDD Graphs

Figure 51-1. Active Power Consumption vs. VDD (RSTOSC[2:0] = 'b111, EXTOSC[2:0] = 'b110, ECM = 4 MHz, PMDx = 0x00)
Figure 51-2. Active Power Consumption vs. VDD (RSTOSC[2:0] = 'b111, EXTOSC[2:0] = 'b110, ECM = 4 MHz, PMDx = 0xFF)
Figure 51-3. Active Power Consumption vs. VDD (RSTOSC[2:0] = 'b110, OSCFRQ = 16 MHz, PMDx = 0x00)
Figure 51-4. Active Power Consumption vs. VDD (RSTOSC[2:0] = 'b110, OSCFRQ = 16 MHz, PMDx = 0xFF)
Figure 51-5. Active Power Consumption vs. VDD (RSTOSC[2:0] = 'b110, OSCFRQ = 64 MHz, PMDx = 0x00)
Figure 51-6. Active Power Consumption vs. VDD (RSTOSC[2:0] = 'b110, OSCFRQ = 64 MHz, PMDx = 0xFF)
Figure 51-7. Active Power Consumption vs. VDD (RSTOSC[2:0] = 'b010, EXTOSC[2:0] = 'b010, HS+PLL = 64 MHz, PMDx = 0x00)
Figure 51-8. Active Power Consumption vs. VDD (RSTOSC[2:0] = 'b010, EXTOSC[2:0] = 'b010, HS+PLL = 64 MHz, PMDx = 0xFF)
Figure 51-9. Idle Power Consumption vs. VDD (RSTOSC[2:0] = 'b110, OSCFRQ = 16 MHz, PMDx = 0x00)
Figure 51-10. Idle Power Consumption vs. VDD (RSTOSC[2:0] = 'b110, OSCFRQ = 16 MHz, PMDx = 0xFF)
Figure 51-11. Doze Power Consumption vs. VDD (RSTOSC[2:0] = 'b110, OSCFRQ = 16 MHz, PMDx = 0x00)
Figure 51-12. Doze Power Consumption vs. VDD (RSTOSC[2:0] = 'b110, OSCFRQ = 16 MHz, PMDx = 0xFF)