8.2.6.45 User Input/Output Register

Name: EMAC_USRIO
Offset: 0xC0
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       CLKENRMII 
Access R/WR/W 
Reset 00 

Bit 1 – CLKEN Clock Enable

ValueDescription
0

Reduces power consumption when the treasurer is not used

1

Enables the transceiver input clock

Bit 0 – RMII Reduced MII

When set, this bit enables the RMII operation mode. When reset, it selects the MII mode.