8.2.6.39 Specific Address 2 Top Register

Name: EMAC_SA2T
Offset: 0xA4
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ADDR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ADDR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – ADDR[15:0] Specific Address 2 Top

The most significant bits of the destination address, that is bits 47 to 32.