8.2.6.9 Interrupt Enable Register

Name: EMAC_IER
Offset: 0x28
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
  WOLPTZPFRHRESPROVR   
Access WWWWW 
Reset ––––– 
Bit 76543210 
 TCOMPTXERRRLETUNDTXUBRRXUBRRCOMPMFD 
Access WWWWWWWW 
Reset –––––––– 

Bit 14 – WOL Wake-On-LAN

Enable Wake-On-LAN interrupt.

Bit 13 – PTZ Pause Time Zero

Enable pause time zero interrupt.

Bit 12 – PFR Pause Frame Received

Enable pause frame received interrupt.

Bit 11 – HRESP Hresp Not OK

Enable Hresp not OK interrupt.

Bit 10 – ROVR Receive Overrun

Enable receive overrun interrupt.

Bit 7 – TCOMP Transmit Complete

Enable transmit complete interrupt.

Bit 6 – TXERR Transmit Error

Enable transmit buffers exhausted in mid-frame interrupt.

Bit 5 – RLE Retry Limit Exceeded

Enable retry limit exceeded interrupt.

Bit 4 – TUND Ethernet Transmit Buffer Underrun

Enable transmit underrun interrupt.

Bit 3 – TXUBR Transmit Used Bit Read

Enable transmit used bit read interrupt.

Bit 2 – RXUBR Receive Used Bit Read

Enable receive used bit read interrupt.

Bit 1 – RCOMP Receive Complete

Enable receive complete interrupt.

Bit 0 – MFD Management Frame Done

Enable management done interrupt.