8.2.6.23 Excessive Collisions Register

EMAC_ECOL is an EMAC statistics register. It resets to zero on a read and sticks at all ones when it counts to its maximum value. It should be read frequently enough to prevent loss of data.
Name: EMAC_ECOL
Offset: 0x60
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 EXCOL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – EXCOL[7:0] Excessive Collisions

An 8-bit register counting the number of frames that failed to be transmitted because they experienced 16 collisions.